SKU
102010001
Rating:
100% of 100
$14.00
Atom Node is a IoT platform, which intellectualize its surroundings

Atom Node is a IoT platform, which intellectualize its surroundings. Atom Node can support serveral Grove sensors and actustors to gather physical data and actuat certain action. Atom Node needs to be configured before putting into use. After configration, several modules can gather and transmit data wirelessly through RFBee. Besides, with a rotating shaft and universal framework, the pretty, easy open-closed and pragmatic shell can satisfy customer's applications in different working environments.

A Sensor is an electronic object that gets physical values from the environment. For instance, a Grove-Temperature Sensor reads temperature data and transports it to Node.

An Actuator makes some certain actions. As an example, Grove-LED will blink when a HIGH level is sent to it.

FEATURES

  • ŸMobile devices/Apps centered configure

  • ŸOpen Source

  • ŸFlexible wireless networks topology from Ad-hoc to mesh

  • ŸBuilt-in battery

  • ŸA variety of Indicators, Easy to distinguish the work state

  • ŸSkin-Skeleton-Gut philosophy




Technical details

Dimensions 115mm x75mm x25mm
Weight G.W 94g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967

Part List

Atom Node 1

ECCN/HTS

HSCODE 8543709990

Atom Node

Wiki of Atom Node

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.