SKU
107990053
Rating:
89% of 100
$64.00
-
+
ReSpeaker Mic Array v2.0, Speech Recognition,Alexa

Meet ReSpeakerMA2.png

The ReSpeaker Mic Array v2.0 is a hardware-based solution for creating or adding voice-interface to your projects. The board is a far-field microphone array device capable of detecting voices up to 5m away even with the presence of background noise. The onboard hardware-enabled algorithms are powered by the XMOS XVF-3000.


Several improvements have been made since the original ReSpeaker Mic Array v1.0. The first thing you may notice is the reduction of microphones. With the improved performance of the XMOS XVF-3000, including the improved full duplex AEC, we’ve been able to deliver increased performance with fewer microphones, and thus a lower cost.


We’ll be offering our customization services for this device in the future. Contact iot@seeed.cc to learn more.


Key Features.png

Detect Far Away.gif


Pick Up Voices From Far Away

  • Far-field voice capture enables you to capture and understand requests from up to 5m away



Focus On Your Voice.gif


Focus On The Right Voice

  • DoA allows the device to know the direction of a source

  • BF allows the device to focus only on sounds that come from the target direction

  • Ignore background noise and chatter through NS



Improve Voice Quality.gif


Improved Voice Audio Quality

  • Reduces environmental voice echo with de-reverberation

  • Remove current audio output with AEC


Voice Demo.png

If you think this sounds good, great! But let us prove it. One of our engineers recorded himself speaking over music being played. Hear for yourself how it really sounds with our full-duplex AEC demo below.


This is the raw data captured from the environment. There is no editing on this channel. Our engineer played some music from the device and spoke at the same time.

Channel 1 Audio:


This is the music that the device was playing at the time.

Channel 5 Audio:


This is the end result after processing. The music was almost completely removed resulting in a high quality voice input.

Channel 0 Audio:



Compatibility.png

OSCompatible.png

When it comes to development we believe you should have as many options as possible. The ReSpeaker Mic Array v2.0 is able to work with most modern Linux, macOS, and Windows systems*.

*We do recommend Linux for firmware updates.

Documentation.png

We are working hard to ensure the setup is simple. The documentation on our wiki will help you get up and running quickly, and should unknown issues pop up our tech support team is ready to help. You can ask questions in our ReSpeaker forum, which is checked daily. You can also check out the GitHub for more support.

Technical Specifications.png

• XVF-3000 from XMOS

• 4 High Performance Digital Microphones

• Supports Far-field Voice Capture

• Speech Algorithms On-Chip

• 12 Programmable RGB LED Indicators

• Microphones: ST MP34DT01TR-M

• Sensitivity: -26 dBFS (Omnidirectional)

• Acoustic Overload Point: 120 dBSPL

• SNR: 63 dB

• Power Supply: 5V DC from Micro USB or Expansion Header

• Dimensions: 70mm (Diameter)

• 3.5mm Audio Jack Output Socket



Applications


• USB Voice Capture

• Smart Speaker

• Intelligent Voice Assistant Systems

• Voice Recorders

• Voice Conferencing System

• Meeting Communicating Equipment

• Voice Interacting Robot

• Car Voice Assistant

• Other Voice Interface Scenarios


ReSpeaker Mic Array v2.0 - DOA & AEC Test



Technical details

Dimensions 70mm x70mm x13.3mm
Weight G.W 70g
Battery Exclude

Part List

ReSpeaker Mic Array v2.0 1

ECCN/HTS

HSCODE 8518900090
USHSCODE 8473.30.5100
UPC 841454120278

ODAS demo in ReSpeaker Mic Array v2.0.

ODAS demo in ReSpeaker Mic Array v2.0.

Wiki

Seeed’s ReSpeaker Mic Array v2.0 is an upgraded version of ReSpeaker Mic Array v1 which based on XVSM-2000.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. nice
    Rating
    100%
    nice mic array

    Review by

    Posted on

  2. Fast delivery. Works as advertised
    Rating
    100%
    Will be better if cheaper

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
    Nice

    Review by

    Posted on

  5.  
    Rating
    80%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by