SKU
110990043
Rating:
95% of 100
$4.90
-
+
A great kit of 500 resistors with nicely organized

notice.png


A great kit of 500 resistors with nicely organized. With ~25 resistors of 20 different values, All of these resistors are stapled into a tri-fold pack and clearly labeled. The back of the resistor kit even has a resistor color code look-up chart and a table of color codes for the included resistors! You'll never find a project put on hold for want of a resistor.

Included Values:

0 , 1.5 , 4.7 , 10 , 47, 100 , 220 , 330 , 470 , 680, 1k , 2.2k , 3.3k , 4.7k , 10k, 22k , 47k , 100k , 330k , 1M (ohm)

Type:

(1/4 watt carbon film 5%)

Technical details

Dimensions 155mm x75mm x25mm
Weight G.W 85g
Battery Exclude

Part List

RESK - Resistor Kit 1

ECCN/HTS

HSCODE 8533219000
USHSCODE 9023000000
UPC 841454104032

ESP8266 IoT Energy Monitor

This project creates a real-power energy monitor using a NodeMCU module with ESP8266-12 and ADS1115.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.