SKU
321080037
Rating:
100% of 100
$0.50
-
+
This adapter consists of a 9V battery clip and a standard 5

This adapter consists of a 9V battery clip and a standard 5.5*2.1mm center positive barrel jack, it applied to power any device needs 9V input voltage and has on-board barrel jack.

Technical details

Dimensions 42mm x81mm x9mm
Weight G.W 5g
Battery Exclude

ECCN/HTS

HSCODE 8544421100
UPC 841454114727
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.