SKU
404130001
$3.90
Hot glue gun is designed for melting hot glue by using a continuous duty heating element, the glue is tacky when hot and solidifies in few seconds to one minute

PRODUCT DETAILS

Hot glue gun is designed for melting hot glue by using a continuous duty heating element, the glue is tacky when hot and solidifies in few seconds to one minute. It can be used for bonding , fill gaps, assemble and repair foam models, great tool ideal for crafts, electronics and other do it yourself projects.
Note: The hot glue gun does not comes with glue sticks, please purchase glue sticks separately.
Features
  • Quick heating
  • Automatic temperature
  • On-off switch
Specifications
  • Glue stick diameter: 7.0-11.5mm
  • Working voltage: 100-240V/AC
  • Operating temperature: 220degress
  • Power rate: 20W
  • Nozzle diameter: 1.5mm
  • Gun dimension: 130x127x27mm

Technical details

Dimensions 180mm x145mm x30mm
Weight G.W 157g
Battery Exclude

ECCN/HTS

HSCODE 8516799000

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ