SKU
114990038
Rating:
100% of 100
$1.00
Hot glue is a form of thermoplastic adhesive, it is designed to be melted in an electric hot glue gun

PRODUCT DETAILS

Hot glue is a form of thermoplastic adhesive, it is designed to be melted in an electric hot glue gun. The glue is melted when hot and solidifies in a few seconds to one minute. It has been widely applied to bond and assemble wood, plastic and glass parts because of its rapid bonding feature.
This pack comes with 5 hot glue sticks.
Features
  • Transparent
  • Environment friendly
  • 27mm in length, 7.2mm in diameter

Technical details

Dimensions 170mm x25mm x15mm
Weight G.W 56g
Battery Exclude

ECCN/HTS

HSCODE 3916909000
USHSCODE 39169050
UPC 841454106975

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ