SKU
110990152
$5.00
Spare motor mount for the Crazyflie Nano Quadcopter,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

Spare motor mount for the Crazyflie Nano Quadcopter.

Specification

  • Weight: 0.21g

  • Plastic: PP


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io.


Technical details

Dimensions 66mm x66mm x7mm
Weight G.W 2g
Battery Exclude

Part List

Motor mount 4

ECCN/HTS

HSCODE 3926909090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by