SKU
321010007
Rating:
100% of 100
$2.50
-
+
Micro USB cable is commonly found on digital cameras, mobile phones, smart phones and tablets

Micro USB cable is commonly found on digital cameras, mobile phones, smart phones and tablets. It can be used to charge, power devices and data sync. Furthermore, micro USB has been applied to more and more open source hardware, such as Arduino Leonardo, Raspberry Pi and Beagle Bone, leading to more common uses of micro USB cable.

Features
  • USB A male connector
  • USB Micro B male connector
  • 48cm in length

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 21g
Battery Exclude

ECCN/HTS

HSCODE 8544421900
UPC 841454114956
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.