SKU
103020009
$2.90
The Grove - NunChuck is a small PCB that adapts the Wii Nunchuck connector to standard Grove connector

The Grove - NunChuck is a small PCB that adapts the Wii Nunchuck connector to standard Grove connector. The power, ground and two-wire interface of the Nunchuck are all broken out to a 4-pin 0.1"pitch header. This “Grove - NunChuck”, let you play with the Wii Nunchuck and other Wii remote peripherals without needing you to cut cables. Just plug it into the Wii Nunchuck, then into the Grove - Base Shield .





Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 6g
Battery Exclude
Interface I2C
Work Voltage +5V

Part List

Grove - Nunchuck 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 85177000
UPC 841454107880
ROHS 1

Grove - NunChuck

The Grove - NunChuck is a small PCB that adapts the Wii Nunchuck connector to standard Grove connector.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.