SKU
104020000
Rating:
100% of 100
$5.90
-
+
The Grove – Voltage Divider provides an interface for measuring extern voltage, eliminating the need to connect a resistance to input interface

111.png


The Grove – Voltage Divider provides an interface for measuring extern voltage, eliminating the need to connect a resistance to input interface. Besides, The voltage gain can select by dial switch.They are easy to use.

Features
  • Extern Voltage Interface and Grove Interface


  • Easy to use


  • Can adjust the gain


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.


Technical details

Dimensions 130mm x90mm x14mm
Weight G.W 12g
Battery Exclude

Part List

Grove - Voltage Divider 1

ECCN/HTS

HSCODE 8504901900
USHSCODE 8504902000
UPC 841454107361

Grove - Voltage Divider

Wiki of Grove - Voltage Divider

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Great product
    Rating
    100%
    Perfect for the application, monitoring battery on solar power, fast delivery

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.