SKU
110060907
Special Price $125.00 Regular Price $149.00
-
+
Grove Starter Kit for Azure IoT Edge Azure Edge Azure IoT Edge Raspberry Pi 3 B+ Cognitive Service Face API LUIS Bot Framework Face detection ReSpeaker 4-Mic 110060907

The Grove Starter kit for Azure IoT Edge is a joint-effort developed by Microsoft and Seeed Studio. The kit integrates Azure IoT Edge service and SeeedStudio’s most popular modular ready-to-use tool set – Grove, aims at helping developers get started quickly and conveniently with Azure IoT Edge.


Azure IoT Edge is a fully managed service that delivers cloud intelligence locally, With Azure IoT Edge, you can seamlessly deploy and run artificial intelligence, Azure services, and custom logic directly on cross-platform IoT devices—from a small Raspberry Pi to large industrial machines. And manage it all centrally in the cloud with the security of Microsoft.


The kit includes the latest Raspberry Pi 3 B+ to run Edge, 4 well-selected Grove modules that act as sensors, display, and actuator. There are also a 4-Mic Pi Hat and a Raspberry Pi Camera Module in this kit, which brings more possibilities to applications like Face & Vision recognition, Speech recognition, and LUIS etc. with Microsoft’s cognitive services. What’s more, the kit also includes a 16GB SD card with pre-configured Raspbian image to bring out-of-the-box experience for the users.


Three Scenarios to Get Started

1. Environment Monitor

When deployed to a device, code in the temperature sensor project collects temperature and barometric data from the Raspberry Pi temperature sensor and sends it to an Azure IoT Hub.


2. Image Classifier

When deployed to a device, code in the image-classifier project captures video from the Raspberry Pi camera, sends images from the video to an AI module running image classification, displays the results on the OLED display, and sends results to an Azure IoT Hub.


3. Speech Recognizer

When deployed to a device, code in the speech-recognizer project captures audio from the Raspberry Pi microphone, uses an AI module to recognize the speech and determine intent, responds with an appropriate response on the OLED display, and sends results to an Azure IoT Hub.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 400g
Battery Exclude

Part List

Raspberry Pi 3 Model B+ 1
ReSpeaker 4-Mic Array for Raspberry Pi 1
Raspberry Pi Camera Module V2 1
Grove - Temp & Humidity & Barometer Sensor (BME280) 1
Grove - 3-Axis Digital Accelerometer 1
Grove - Buzzer 1
Grove - OLED Display 0.96'' 1
16GB SD Card 1
Grove - Button(P) 1

ECCN/HTS

HSCODE 9023009000
USHSCODE 9023000000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • 下单后多久可发货,地址广州
    Question by: zhangjin on 2019-01-07 07:42:19

    您好,感谢您的光临。我们网站不支持派送到国内。如果是寄到广州的,您可以在我们的官方淘宝店购买产品。详细情况 您可以通过旺旺咨询我们淘宝店铺的客服。谢谢~ 我们官方的淘宝店铺链接如下: https://shop123145485.taobao.com/?spm=a230r.7195193.1997079397.1.9jQC8v&qq-pf-to=pcqq.c2c

    Answer by: admin on 2019-01-09 03:00:49
  • Question by: admin on 2018-12-18 02:23:32

    Hi, the mic phone is SPU0414HR5H-SB. you can refer to FREQUENCY RESPONSE CURVE of *https://media.digikey.com/pdf/Data%20Sheets/Knowles%20Acoustics%20PDFs/SPU0414HR5H-SB.pdf*. thanks.

    Answer by: admin on 2018-12-18 02:23:32
  • Question by: admin on 2018-12-18 02:20:59

    But we offer grove cables~!

    Answer by: admin on 2018-12-18 02:20:59
  • Question by: admin on 2018-12-18 02:20:26

    hi there, it is Grove 3 Axis Digital Accelerometer(±16g). thanks.

    Answer by: admin on 2018-12-18 02:20:26