SKU
101020049
Rating:
80% of 100
$6.90
-
+
The Grove - Flame Sensor can be used to detect fire source or other light sources of the wavelength in the range of 760nm - 1100 nm
The Grove - Flame Sensor can be used to detect fire source or other light sources of the wavelength in the range of 760nm - 1100 nm. It is based on the YG1006 sensor which is a high speed and high sensitive NPN silicon phototransistor. Due to its black epoxy, the sensor is sensitive to infrared radiation. In fire fighting robot game, The sensor plays a very important role, it can be used as a robot eyes to find the fire source.
Features
  • Grove Interface


  • High Photo Sensitivity


  • Fast Response Time


  • Easy to use


  • Sensitivity can adjustable


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.



Technical details

Dimensions 130mm x80mm x12mm
Weight G.W 9g
Battery Exclude

Part List

Grove - Flame Sensor 1
Grove - cable 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9027106000
UPC 841454108399
ROHS 1

Grove - Flame Sensor

The Grove - Flame Sensor can be used to detect fire source or other light sources of the wavelength in the range of 760nm - 1100 nm. It is based on the YG1006 sensor which is a high speed and high sensitive NPN silicon phototransistor.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
    Great part Hassle free installation.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.