SKU
103020002
$6.90
-
+
Standard Bee Socket and Grove Interface Onboard 3.3V regulator to power your XBee Level Shifting circuit Reset Button for Bee modules LEDs for Bee operations

Grove - Bee Socket is an adaptor of Xbee serials which can connect wireless modules with Arduino, such as WIFI Bee, RF Bee, Bluetooth Bee, etc. It is Arduino compatible and more effective to conduct peer-to-peer operations and mesh network runned by wireless modules. Regulator CJT1117 guareteens Xbee of stable 3.3 voltages. LEDs can reflect working modes of the Grove modules clearly.

Grove-Bee Socket has similar functions to XBee Shield. Grove-Bee Socket and Arduino are connected by cables, and XBee Shield is a standard adapter that can plug to Arduino.

Features

  • Standard Bee Socket and Grove Interface

  • Onboard 3.3V regulator to power your XBee

  • Level Shifting circuit

  • Reset Button for Bee modules

  • LEDs for Bee operations





Technical details

Dimensions 130mm x90mm x11mm
Weight G.W 13g
Battery Exclude

Part List

Grove - Bee Socket 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454108689

Grove - Bee Socket

Grove - Bee Socket is an adapter of Xbee serials which can connect wireless modules with Arduino, such as WIFI Bee, RF Bee, Bluetooth Bee, etc

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by