SKU
101020061
$19.90
The Grove – 6-Axis Accelerometer&Compass is a 3 - axis accelerometer combined with a 3 - axis magnetic sensor
The Grove – 6-Axis Accelerometer&Compass is a 3 - axis accelerometer combined with a 3 - axis magnetic sensor. It is based on the sensor module LSM303DLH which has a selectable linear acceleration full scale range of ±2g / ±4g / ±8g and a selectable magnetic field full scale range of ±1.3 /±1.9 / ±2.5 / ±4.0 / ±4.7 / ±5.6 / ±8.1 gauss. Both the magnetic sensor and the accelerometer parts can be powered down separately to reduce power consumption. It has an I2C digital interface so that the analog to digital converter is avoided. The MCU can collect 6D sensor data directly through the I2C interface. It can dynamically select full–scale .
Features
  • Grove Interface
  • Can select measuring scale
  • Accelerometer sleep-to-wakeup function
  • 6D orientation detection
  • 2 independent programmable interrupt generators
  • Power-down mode
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

ECCN/HTS

HSCODE 8538900000
ROHS 1

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.