SKU
103020000
$6.50
-
+
The Grove – DMX512 is a adapter from Grove interface to DMX512 interface(industry standard EIA-485 interface

The Grove – DMX512 is a adapter from Grove interface to DMX512 interface(industry standard EIA-485 interface. The module is based on SN75176 chip which can balance transmission lines and meet ANSI Standard EIA-485 interface. Now It is convenience to control stage lighting and DMX512 console for Arduino.


Features

  • Grove Interface and standard EIA-485 interface

  • Easy to use

  • strong practicability

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 16g
Battery Exclude

Part List

Grove - DMX512 1
Grove - cable 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 8517700000
UPC 841454108511
ROHS 1

Grove - DMX512

Wiki of Grove - DMX512

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.