SKU
103020010
$6.90
-
+

This module is based on 2-Coil Latching Relay

PRODUCT DETAILS

Note

We've released the Seeed Relay Selection Guide, it will help you choose the relay that best suits your needs.

This module is based on 2-Coil Latching Relay. Contrast to the ordinary relay, this latching relay do not need continuous power to keep the state, only a rising/falling pulse is needed to change the work state. Even the power can be removed when the work state do not need to change, making this module especially suitable for low-power projects.

Features
  • Grove Connector

  • Low power consumption

  • Dual Switch

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 130mm x90mm x15mm
Weight G.W 21g
Battery Exclude

Part List

Grove - 2-Coil Latching Relay 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 85364100
UPC 841454108917
ROHS 1

LEARN AND DOCUMENTS

Learn

This module is based on 2-Coil Latching Relay. Contrast to the ordinary relay, this latching relay does not need continuous power to keep the state, only a rising/falling pulse is needed to change the work state.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ