SKU
107020001
Rating:
100% of 100
$6.90
-
+
Volume Adjustable Grove Interface

The Grove - Speaker is a module consist of power amplification and voice outputs. The loudness can be adjusted by the on-board potentiometer. With different input frequency, the loud-speaker generated different tones. Coding the music into arduino, DIY your own music box!


Features

  • Volume Adjustable

  • Grove Interface

  • For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.






Technical details

Dimensions 130mm x90mm x12mm
Weight G.W 12g
Battery Exclude

Part List

Grove - Speaker 1

ECCN/HTS

HSCODE 8518900090
USHSCODE 8473.30.5100
UPC 841454107590
ROHS 1

Grove - Speaker

The Grove- Speaker is a module which consists of power amplification and voice outputs. The loudness can be adjusted by the on-board potentiometer. With different input frequencies, the loud-speaker generates different tones. Coding the music into arduino

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by