SKU
109990003
Rating:
100% of 100
$45.00
-
+
The RF Explorer Power Limiter is a custom device designed from scratch to be the perfect protection against strong RF fields

The RF Explorer Power Limiter is a custom device designed from scratch to be the perfect protection against strong RF fields.

As you can see on this note all RF Explorer models have some power ranges for input signal beyond which can be damaged. For most models, the limit is on +5dBm, some others are ok up to +10dBm but only WSUB3G (as well as the RF SMA connector on the right side in a 3G Combo) is protected up to +30dBm.

The new RF Explorer Power Limiter will allow any RF Explorer model to be protected with external signals up to +30dBm (1 Watt), so you get the same level of protection as in the WSUB3G. Furthermore, the power limiter includes additional functionality inside that will otherwise require external devices increasing cost and size:

  • Power limiter: protection up to +30dBm, for any frequency range between DC-3000Mhz

  • DC block: You can connect any external DC source up to 16V with no risk of damaging your RF Explorer or interfering in your measurement.

  • Attenuator: Includes an internal 6dB attenuator to help you extend the range of power signal measurements. 6dB attenuation means only ¼ of the input power is received by the unit. To compensate for this extra attenuation you should indicate OffsetDB:+006 in the ATTENUATOR MENU of your RF Explorer.

The Power Limiter is assembled in a rugged aluminum case and it is very compact when compared to other market offerings, not to mention it includes internal DC block and attenuator which makes it a really small device for what it offers. It is a recommended add-on to all users who may expose their unit to strong external fields.

Feature

  • Robust, small and low weight custom aluminum case

  • 3-in-1 device with Power Limiter, DC Block and Attenuator

  • Easy to connect and disconnect when required

  • Wide broadband frequency application

  • Directional 1 Watt rating

  • Suitable for all RF Explorer models, not required for WSUB3G


Specification

  • Frequency range: DC ~ 3.0 GHz

  • DC block: +16V DC

  • Input Power rating: 1 Watt (+30dBm)

  • Output power max: +4 dBm.

  • Attenuation: 6 dB

  • Impedance (Nominal): 50Ω

  • V.S.W.R (Max): 1.25 : 1

  • Connector type: SMA male – female

  • Connector: Brass / Gold plating

  • Body: Aluminum

Techsupport

This product is designed by RF-Explorer,

  • For more info and to get started with your RF Explorer, visit the start page.

  • For questions and support, please visit https://support.rf-explorer.com.

  • For the software for RF Explorer series, please click the following logo for more information:


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 17g
Battery Exclude

Part List

Power Limiter 1

ECCN/HTS

HSCODE 9030900090
USHSCODE 9030908961
UPC 841454104872
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    Excellent product, well build, will recommend others to purchase it

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.