SKU
114991519
$24.95
-
+
piboxy raspberry pi case NES game box fan heat sink retro

PRODUCT DETAILS

This is an upgraded NES style case for Raspberry Pi, safety power and reset button can prevent your SD card from damage. Raspberry Pi can be switched on/off the by the IR remote control.

Many Retro gaming OS such as batocera are supported.

Piboxy is the best functional NESPI case for Raspberry Pi


Featuers


Original LAN Port and USB Ports

  • The original LAN port and USB ports are retained that can be used directly. Only one line Command is needed to configure your Raspberry pi.


Improved HDMI and Audio Output

  • The original HDMI and audio output connectors are retained and adds thermal opening to the bottom.


Micro SD Card Slot

  • A slot is provided for your Micro SD card on the backside. Special design for you to insert micro SD card easily.


Micro USB Power Input

  • We put the power input interface on the side to allow more space for you to operate more freely.


Compatibility

  • RASPBERRY PI 3 MODEL B, RASPBERRY PI 2 MODEL B, RASPBERRY PI 1 MODEL B+



Technical details

Dimensions 134mm x121mm x56mm
Weight G.W 175g
Battery Exclude

Part List

Piboxy Case 1
Power Control Board 1
GPIO 2*6 Cable 1
Screws 5
Model 2507 fan 1
Screw driver 1
IR remote controller 1
Instruction manual 1

ECCN/HTS

HSCODE 8537101990

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ