SKU
404120002
$5.90
The best helper, third-hand is a very useful tool for holding, soldering, magnifying, It comes with a sturdy stand, two clamps and a 2x optical magnifying glass

PRODUCT DETAILS

The best helper, third-hand is a very useful tool for holding, soldering, magnifying, It comes with a sturdy stand, two clamps and a 2x optical magnifying glass. With the third-hand, you can get rid of the confusions while soldering tiny printed circuits.

Features
  • Flexible
  • 2x optical magnifying
  • 56mm lens diameter
  • 1050g weight

Technical details

Dimensions 145mm x100mm x70mm
Weight G.W 377g
Battery Exclude

ECCN/HTS

HSCODE 8515809090

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ