SKU
404090001
Rating:
100% of 100
$2.90
High quality, durable and easy to use desoldering pump, nice helper for you to rapidly remove solder during soldering
High quality, durable and easy to use desoldering pump, nice helper for you to rapidly remove solder during soldering.
To use the pump, push down the plunger and use your soldering iron to melt the solder; when it ready to use, release the white button to create a vacuum that sucks up the molten solder.
Features
  • Powerful suction for solder removal
  • Easy one-handed use
  • 19cm length

Technical details

Dimensions 240mm x60mm x20mm
Weight G.W 41g
Battery Exclude

ECCN/HTS

HSCODE 8515900000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.