SKU
404080002
Rating:
100% of 100
$0.99
Light-weight, thin profile and easy handling insulate grips comfortable for operation 45°Angle use in tight spaces Spring loaded for easy use

Flush diagonal cutters used for jewelry making, watch making, fine metal work, and electronics.


Features

  • Light-weight, thin profile and easy handling insulate grips comfortable for operation

  • 45°Angle use in tight spaces

  • Spring loaded for easy use


Specifications

  • Max. jaw opening: 6mm

  • Max. cutting width: 10mm

  • Total Length: 14cm

Technical details

Dimensions 200mm x90mm x12mm
Weight G.W 72g
Battery Exclude

ECCN/HTS

HSCODE 8203200000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.