SKU
404080001
Rating:
80% of 100
$4.90
-
+
Wire strippers used for stripping and cutting the most commonly used stranded and single wire gauges 20 to 30 AWG and 2-3 mm fiber jackets
Wire strippers used for stripping and cutting the most commonly used stranded and single wire gauges 20 to 30 AWG and 2-3 mm fiber jackets.
Features
  • Cuts, strips, loops, bends, and gauges solid and stranded wire
  • Strips 20-30 AWG solid/stranded wire
  • Spring-loaded action for self-opening
Specifications
  • 30, 28, 26, 24, 22, 20 AWG settings
  • 0.25, 0.3, 0.4, 0.5, 0.6, 0.8 mm settings

Technical details

Dimensions 215mm x80mm x14mm
Weight G.W 161g
Battery Exclude

ECCN/HTS

HSCODE 8203200000
UPC 841454113966
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.