SKU
103020011
$5.95
-
+
The Grove-RJ45 Adapter is a module which can converter a standard Grove connector to a RJ45 connector

The Grove-RJ45 Adapter is a module which can converter a standard Grove connector to a RJ45 connector. Universal 4-Pin Grove cables can not meet the requirements when Arduino remote connect and control Grove module. Through two RJ45 adapter and a cable , It is able to achieve communication between Arduino and Grove module. This solve the problem that Arduino and Grove are not convenient to connect because of the distance issue.


Features

  • Standard Grove Connector and RJ45 Connector

  • Applitations Widely

  • easy to use

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.


Technical details

Dimensions 130mm x90mm x18mm
Weight G.W 15g
Battery Exclude

Part List

Grove - RJ45 Adapter 1
Grove - cable 1

ECCN/HTS

HSCODE 8504901900
USHSCODE 8517700000
UPC 841454107767
ROHS 1

Grove - RJ45 Adapter

Wiki of Grove - RJ45 Adapter

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by