SKU
102010003
Rating:
100% of 100
$5.00
This product is retired, please consider our Seeeduino Lotus - ATMega328 Board with Grove Interface as your alternative choice

This product is retired, please consider our Seeeduino Lotus - ATMega328 Board with Grove Interface as your alternative choice.

An artistic Arduino compatible microcontroller!

Clio is a complete Arduino compatible microcontroller. The former comparatively rigid PCBs are well transformed and take on a brand new vivid outlook with dynamic artistic and design elements into classic Arduino Leonardo version. If you desire for a unique Arduino , Clio would be a great choice.


Why Art Meets Open Hardware?

It's well known that the major reason of Arduino’s popularity is that it reduces the difficulty in using hardware. This makes it possible for innovators who have no hardware background to build projects easily. Seeed has been thinking about presenting Arduino to beginners in a more friendly way, so that PCB won’t be prohibitive to them. Hence, an idea that combines arts and Arduino arises spontaneously.


How Art Meets Open Hardware: Clio comes into being!

We invited the famous Chinese illustrator Popil to take part in the design of this product. The appearance of Clio resembles the Russian Dolls, with electronic elements added, On the premise of functionality and stability, we all adopted SMT components, and tried to reduce the number of components to the least, so that the silkscreen on the back of Clio can be well protected, making the board more concise. In order to make the doll more vivid, we use the stop mask at the eyes area on PCB. When the LEDs light up, the bright eyes can be seen even from the front side of the board.


The “Heart” of Clio

The artistic elements and precise design of Clio are based on the same microcontroller as Arduino Leonardo, the ATmega32u4 chip with 3.3 voltages condition. ATmega32u4 owns 8-bit microprocessor, but the amazing new feature in-build USB Protocol achieves USB serial- communication successfully without ft232! So, you can enjoy a cheaper and more qualified Arduino.


Sharp feature of Clio

Clio is a product for the calling of e-artistic fashions.

We design a button lithium battery to afford your masterpiece with one more flexible choice, not only limited with USB charging. You simply putting in a lithium battery of 3.0V, Clio will work immediately.

Inspiration of Clio

Also, we have designed a stop mask at the top of Clio, thus it is quite convenient for the makers to take with, but also a cute decoration for your designs.

Thanks acknowledgement

Al endowed this cute Aduino board with a lovely name: Clio. In Greek mythology, there were 9 goddesses of the arts. Clio being one of them, her focus was history.

Technical details

Dimensions 140mm x100mm x35mm
Weight G.W 61g
Battery Exclude

Part List

Seeeduino Clio 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.