SKU
101020057
Rating:
100% of 100
$49.90
-
+
The Fingerprint Sensor is one optical fingerprint sensor which will make adding fingerprint detection and verification super simple

The Fingerprint Sensor is one optical fingerprint sensor which will make adding fingerprint detection and verification super simple.There's a high powered DSP chip AS601 that does the image rendering, calculation, feature-finding and searching. You can also enroll new fingers directly - up to 162 finger prints can be stored in the onboard FLASH memory. There's a red LED in the lens that lights up during a photo so you know its working. It is easy to use and by far the best fingerprint sensor you can get.

FEATURES

  • ŸFingerprint Adaptable

  • ŸAppatation Widely

  • ŸCan set the security level and baud rate flexibility


DOCUMENTS





Technical details

Dimensions 110mm x65mm x21mm
Weight G.W 26g
Battery Exclude

Part List

Grove - Fingerprint Sensor 1

ECCN/HTS

HSCODE 9031809090
USHSCODE 9027106000
UPC 841454108405
ROHS 1

Grove - Fingerprint Sensor

The Finger Print Sensor is one optical fingerprint sensor which will make fingerprint detection and verification adding super simple.There’s a high powered DSP chip AS601 that does the image rendering, calculation, feature-finding and searching.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Excellent Seller and Product !!! THANKS !!! ++++++++++++

    Review by

    Posted on

Product Faqs


Sort by