SKU
102110139
Rating:
100% of 100
$299.00
-
+
What is Hikey 970Hikey970 is Super Edge AI Computing Platform Powered by Kirin970 SOC with 4 x Cortex A73,4 x Cortex A53

What is Hikey 970


Hikey970 is Super Edge AI Computing Platform Powered by Kirin970 SOC with 4 x Cortex A73,4 x Cortex A53. Hikey970 has 6GB LPDDR4 RAM, 64GB UFS storage, Gigabit Ethernet, GPS,PCIE Gen2 and CAN on board. As world’s first dedicated NPU AI platform, Hikey970 integrates Huawei HiAI computing architecture and popular neural network frameworks which supports CPU, GPU AI and Neural Processing Unit dedicated to AI acceleration. Also It also comes with Huawei’s HiAI SDK. Hikey 970 can be used in most application in build Deep Learning, Robots, Automobile and Smart City.


Technical details

Dimensions 100mm x85mm x10mm
Weight G.W 150g
Battery Exclude
Hardware Specification of HiKey 970
SoC Kirin 970 SoC
CPU 4 x Cortex A73 @ 2.36GHz, 4 x Cortex A53 @ 1.8GHz
GPU Mali G72-MP12
RAM 6GB LPDDR4
Features
Storage 64GB UFS storage; micro SD card slot; PCIE Gen2 on M.2 M Key connector
Ethernet 1x1000Mbps LAN Por
Wireless WiFi(2.4 -and 5-GHz dual band with two antennas); Bluetooth 4.1; GPS, Glonass,BeiDou
USB 2x USB 3.0 Type A(Host only); 1x USB 2.0 Type-C (OTG); 1xUSB 2.0 (Host only)
Display 1xHDMI1.4 (Type A-full); 1x4L-MIPIDSI; HDMI out up to FHD 1080
Video MPEG2@80Mbps, MPEG4@50Mbps, H264@240Mbps, H265@160Mpbs, VP8@100Mbps, VP9@120Mbps
Audio HDMI output
Camera 1x4 lanes CSI ; 1x2 lanes CSI
Expansion Interface 40-pin 96Boards low-speed expansion header:+1.8V, +5V, DC power, GND, 2UART, 2I2C,SPI,I2S,12*GPIO
Expansion Interface 60-pin 96Boards high-speed expansion header: 4L-MIPI DSI, I2C x2, SPI(48M),USB 2.0, 2L +4LMIPI CSI
AI Dedicated Neural-network Processing Unit (NPU)
CAN Implements CAN V2.0B at 1Mb/s: 0-8 byter length in the data field; Standard  and extended data and remote  frames
CAN Receive buffers, masks and filters:Two receive buffers with prioritized message storage; Six 29-bit filters; Two 29-bit masks
LED 1 x WiFi activity LED; 1 x BT activity LED; 4 x User LEDs
Power Source Recommend a 12V@2A adaptor with a DC pulg which has a 4.75mm outer diameter and 1.7mm center pin with standard center -positive(EIAJ-3 Compliant)
OS Support AOSP

Part List

HiKey970 board 1

ECCN/HTS

HSCODE 8471504090
USHSCODE 8517700000
UPC 841454121329
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Very good quality ! Wonderful single board computer. Take care about the heating, needs case with proper fans. I recommend this seller, the package was well packed. thanks

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:29:34

    I think major ones like TensorFlow and Caffe/Caffe2 http://developer.huawei.com/consumer/en/resources/index.php?title=How_to_Join_HiAI

    Answer by: admin on 2018-12-18 02:29:34
  • Question by: admin on 2018-12-18 02:29:33

    Hi Sam~ The Hikey 970 board do support Beidou, we have fixed the Technical Details. Thanks for your comment. Regards

    Answer by: admin on 2018-12-18 02:29:34
  • Question by: admin on 2018-12-18 02:29:32

    Hi there~ This board support Linux, the HiKey 960 support debian, we are working on 970 to support debian. And we plan to finish it in MAY. We will keep you informed, now you can refer to the debian of 960. Regards ================================================================ http://www.lemaker.org/product-hikeysecond-download-64.html

    Answer by: admin on 2018-12-18 02:29:32
  • Question by: admin on 2018-12-18 02:24:11

    Hi there, sorry, we do not have the bandwidth to support this. thanks.

    Answer by: admin on 2018-12-18 02:24:11