SKU
110990059
Rating:
98% of 100
$3.00
A clear laser-cut acrylic case kit for the Bus Pirate v4

PRODUCT DETAILS

A clear laser-cut acrylic case kit for the Bus Pirate v4. This case is designed to be simple, cheap, and easy to assemble. The Bus Pirate PCB is sandwiched between two laser-cut acrylic sheets, and the whole assembly is held together with aluminum screws and standoffs.

WARNING: This fits the earlier Bus Pirate v4 models which comes in the non-Sick of Beige PCBs.

If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 68mm x42mm x10mm
Weight G.W 27g
Battery Exclude

ECCN/HTS

HSCODE 3926909090
UPC 841454111153

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    80%
    Not bad, no documentation
    I would have preferred a layer style case, like the Pimoroni Coupé, but this is adequate. It comes with two different sizes of hex nut, but the difference is quite subtle and there are no online instructions I could find. Also, the screws are very very tight in the BP holes. You have to force them in very hard.
    By
  2. Rating
    100%
     
     
    By
  3. Rating
    100%
     
     
    By
  4. Rating
    100%
     
     
    By
  5. Rating
    100%
     
     
    By
  6. Rating
    100%
     
     
    By
  7. Rating
    100%
     
     
    By
  8. Rating
    100%
     
    It gets the job done
    By
  9. Rating
    100%
     
     
    By
  10. Rating
    100%
     
     
    By
  11. Rating
    100%
     
    Excellent Seller and Product !!! THANKS !!! ++++++++++++
    By

FAQ