SKU
103020014
$3.90

The Grove-Dry-Reed Relay is a relay module which works through magnetizing the vibration reed via the current in the coils

PRODUCT DETAILS

Note

We've released the Seeed Relay Selection Guide, it will help you choose the relay that best suits your needs. 

The Grove-Dry-Reed Relay is a relay module which works through magnetizing the vibration reed via the current in the coils. Compared to electromagnetic relays, the contacts completely sealed is the biggest feature of the Dry-Reed Relay. Besides, it features simplicity in construct, compactness, fast speed and long life, which make it widely applied in many fields such as microelectronic detection, Automatic Control etc.

 

Features

  • Grove Interface

  • Compact

  • Switch faster

  • High sensitivity

  • Good stability

  • Long contact life

  • Contact fully sealed

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

 

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 12g
Battery Exclude

Part List

Dry Reed Relay 1

ECCN/HTS

HSCODE 8536411000
USHSCODE 8536507000
UPC 841454108504
ROHS 1

LEARN AND DOCUMENTS

Learn

The Grove-Dry Reed Relay is a relay module which works through magnetizing the vibration reed via the current in the coils. Compared to electromagnetic relays, the contacts completely sealed is the biggest feature of the Dry-Reed Relay. Besides, it featur

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ