SKU
311050014
Rating:
100% of 100
$4.30
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue

111.png


Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue.

The momentary pushbutton switch with green surface and LED inside. It's lightweight and the design is full of technology feeling, easy to used and the usability is powerful. Searching for a nice button switch? It is exactly what you want!
Features
  • Build-in LED

  • High quality

  • Long operating life

  • Momentary operation type

Specifications
  • Max. Voltage: 250VAC/5A

  • LED Max. Voltage: 24V

  • Contact Resistance: ≤50MΩ

  • Insulation Resistance: ≥100MΩ

  • Operating Temperature: -25℃ to +55℃

  • Operating Humidity: 45 to 85%RH

  • Life: 500,000 cycles+

  • Electrical Life: 50,000 cycles+

  • Solder Heat Resistance: 230℃(no more than 3 second)

Technical details

Dimensions 50mm x80mm x25.5mm
Weight G.W 11g
Battery Exclude

Part List

Momentary Pushbutton Switch 1

ECCN/HTS

HSCODE 8536500000
USHSCODE 8536509065
UPC 841454116769
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Good-looking product, but to bad there's import tax for the switch to Thailand address.

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.