SKU
311050007
Rating:
100% of 100
$4.50
The latching push button with power logo and red LED inside

notice.png


The latching push button with power logo and red LED inside. It's lightweight and the design is full of technology feeling, easy to used and the usability is powerful. Searching for a nice button switch? It is exactly what you want!

Features
  • Build-in LED

  • High quality

  • Long operating life

  • Latching operation type

Specifications
  • Max. Voltage: 250VAC/5A

  • LED Max. Voltage: 24V

  • Contact Resistance: ≤50MΩ

  • Insulation Resistance: ≥100MΩ

  • Operating Temperature: -25℃ to +55℃

  • Operating Humidity: 45 to 85%RH

  • Life: 500,000 cycles+

  • Electrical Life: 50,000 cycles+

  • Solder Heat Resistance: 230℃(no more than 3 second)

Documents

Technical details

Dimensions 50mm x80mm x26mm
Weight G.W 11g
Battery Exclude

Part List

Latching Pushbutton Switch With Power Logo 1

ECCN/HTS

HSCODE 8536500000
UPC 841454116806
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.