SKU
114990037
$7.90
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue

Bread board or toy? Both! Bread board can also be very interesting, just like play with blocks. You can inserted these boards anywhere on its base board to build your circuit, not subject to limitation of traditional bread board. In addition, 6 distinctly different colors makes the circuit more clear.


Features
  • Tiny
  • 6 colors
  • Flexibility in useĀ 
Dimension
  • Tiny bread board : 20x 15x 12mm
  • Base board: 132x 92x 8mm
Packing list
  • 1 x Base boardĀ 
  • 12 x Tiny bread board(each color*2)

Technical details

Dimensions 140mm x120mm x17mm
Weight G.W 76g
Battery Exclude

ECCN/HTS

HSCODE 8534009000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by