SKU
113990002
$55.00
WizFi Shield utilizes fully certified WizFi210 wifi module to provide your Arduino with wireless capability
WizFi Shield utilizes fully certified WizFi210 wifi module to provide your Arduino with wireless capability. SPI interface is used to allow for faster transmission speed and to free up the Arduino's UART. All the software and hardware materials are freely available and open source.
FEATURES
  • Ultra Low Power
  • Operates with standard 802.11b/g/n access point at speed up to11Mbps (802.11b)
  • Security Protocol: WEP, WPA/WPA2-PSK, Enterprise, EAP-FAST, EAP-TLS, EAP-TTLS, PEAP


SPECIFICATION

  • Radio Protocol: IEEE 802.11b/g/n Compatible
  • Supported Data Rates: 11, 5.5, 2, 1 Mbps (IEEE 802.11b)
  • Modulation: DSSS and CCK
  • RF Operating Frequency: 2.4 - 2.497 GHz
  • Antenna Options: Chip antenna and U.FL connector for external antenna
  • Networking Protocols: UDP, TCP/IP (IPv4), DHCP, ARP, DNS, HTTP/HTTPS Client and Server(**)
  • Power Consumption(Typical): Standby = 34.0 μA, Receive = 125.0 mA, Transmit = 135.0 mA
  • RF Output Power (Typical): 8dBm ± 1dBm
  • I/O Interface: UART, SPI, I2C WAKE, ALARM, GPIOs
  • Power Source: 5V
  • Dimensions: 68 x 66 x 19 mm


DOCUMENTS

More informations, including schematic, layout, example code, documents, please refer to WizFi Shield webpage.

Technical details

Dimensions 70mm x60mm x20mm
Weight G.W 34g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:34:24

    Hi Jim.This product is not designed by us,maybe you can get in touch with them.By the way,great idea.

    Answer by: admin on 2018-12-18 02:34:24
  • Question by: admin on 2018-12-18 02:34:24

    Hi Jim.This product is not designed by us,maybe you can get in touch with them.By the way,great idea.

    Answer by: admin on 2018-12-18 02:34:24