SKU
103990011
$8.90
A wireless relay is a codec-adaptive RF receiver with single channel relay

A wireless relay is a codec-adaptive RF receiver with single channel relay. It helps easily deployment of wireless AC control for electrical appliances.

Features

  • Max 30 difference codec, unlimited controller or transmitter of each codec

  • Adaption of most popular RF remote controller, except rolling code

  • Specification

  • Voltage: DC12V

  • Working current: ≤6mA

  • Working temperature: -30°C ~ +70°C

  • Frequency: 433MHz

  • Sensitivity: -105dbm

  • Control circuit: AC/DC

  • Output current: ≤10A

  • Dimension: 50*34*17mm

Applications

  • Lighting

  • Electrical door, window

  • Security

  • Industrial control

  • Home automation

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 88mm x88mm x18mm
Weight G.W 23g
Battery Exclude

Part List

Relay Board 1

ECCN/HTS

HSCODE 8538900000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by