SKU
113990027
$2.90
433Mhz Car Key Fob is based on remote control encoder PT2260 which paired with PT2270 or PT2272 utilizing CMOS Technology and has a maximum of 10 bits tri-state address pins providing up to 59049 address codes
433Mhz Car Key Fob is based on remote control encoder PT2260 which paired with PT2270 or PT2272 utilizing CMOS Technology and has a maximum of 10 bits tri-state address pins providing up to 59049 address codes. It work with 433MHz Codec-Adaptive Wireless Relay and other electronics of PT2270 or PT2272, with this fob and some receivers, you could easy to control your wireless project without programming.
Specifications
  • Working Voltage: 12V (27A Bat)
  • Working Current: ≤10mA
  • Working Frequency:433Mhz
  • Transmit Power: 10mW
  • Frequent Deviation: ±75kHz (max)
  • Dimension: 58*30*13mm
Documents
Please visit our wiki page for more info about wireless 4-button Car Key Fob. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 60mm x80mm x11mm
Weight G.W 22g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967

ECCN/HTS

HSCODE 8543709990
USHSCODE
UPC 841454112846
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.