SKU
102990032
$49.95
Netduino Go is a plug-and-play Netduino with support for more GPIOS, serial ports, analog inputs, and PWMs

Netduino Go is a plug-and-play Netduino with support for more GPIOS, serial ports, analog inputs, and PWMs. Netduino Go has four times the speed (168MHz), six times the code space (384KB), and twice the available RAM (100KB+) of Netduino Plus.

Some of you aren't yet comfortable picking up a soldering iron, or you don't want to spend your time calculating resistor band colors. With Netduino Go, we've virtualized all the peripherals. All you have to do is pick what you need and plug it in. Besides, each module has a small microchip which works together with the mainboard, easy to use.


Features

  • 8 gobus ports, compatible with gobus modules

  • STMicro 32-bit microcontroller

  • Speed: 168MHz, Cortex-M4

  • Code Storage: 384 KB

  • RAM: 100+ KB


Specification

  • Power LED: white

  • Gobus port leds: 8 blue

  • Input: micro USB powered

  • Output: 5VDC and 3.3VDC switched

  • Max current: 300mA @ 5.0VDC(up to 500mA @ 3.3VDC)

  • Operating Temperature: 0 - 70 °C (32 - 158 °F)

  • RoHS compliant


Part List

  • Netduino go

  • Two gobus cables: one 5cm, one 10cm

  • Four sticky feet


Documents

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 57g
Battery Exclude

ECCN/HTS

HSCODE
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.