SKU
104990076
Rating:
100% of 100
$120.00
Clock THREEjr kits, clock, threejr, kit, clock kit Wyolum

ClockTHREEjr is an awesome platform for anyone wanting to explore time with electronics. The ClockTHREEjr is a smaller version of our earlier, wildly successful, Kickstarter project ClockTHREE. ClockTHREEjr fits perfectly in a 9" by 9"IKEA RIBBA frame (not included, sold separately). It features mono-color LEDs in a 16 column by 8 row matrix, giving it a total of 128 addressable LEDs.

ClockTHREEjr KIT includes the unpopulated PCB, all of the electrical components, and the laser cut parts with an English faceplate. To support use in all countries, ClockTHREEjr is powered by USB. Please use an old cell phone charger or empty USB port on your computer to power your clock.

If you would like a clock in, German, French, Hungarian, Hebrew, or Dutch, you can buy a Faceplate/chip upgrade from Wyolum. Or if you would like a clock in a different language, please contact us, we'd be happy to work with you to develop it with you.

Also available as a fully assembled clock.


Specification

  • Dimension: 23*23*3cm

  • Net Weight: approx. 1kg

  • Power Supply: 5V


Resources

Technical details

Dimensions 270mm x250mm x50mm
Weight G.W 1245g
Battery Lithium Cells/Batteries packed with equipment UN3481 -PI966

Part List

Clock THREEjr kits(with black faceplate) 1

ECCN/HTS

HSCODE 8531200000
UPC 841454110910
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Clock Threejr This is an excellent item. instructions are very easy to follow. I highly recommend this product for pros as well as amateur hobbyists

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:30:36

    Sorry to tell you that this product is out of stock, and it is hard to find a specific data about the running time with battery. We sincerely suggest you use AC 220V. Regards

    Answer by: admin on 2018-12-18 02:30:36
  • Question by: admin on 2018-12-18 02:30:28

    Sorry, the product of G.W is 1.245Kg , it is about 2kg when it finished packaged. it is heavy , and it include Lithium Cells/Batteries packed with equipment UN3481 -PI966 , it is difficult to dilivery it for lower shipping mothen.

    Answer by: admin on 2018-12-18 02:30:28
  • Question by: admin on 2018-12-18 02:30:26

    Hi David~ Unfortunately, there is no stock in our warehouse.And It takes time to procure from suppliers.Thanks for your understanding in advance.

    Answer by: admin on 2018-12-18 02:30:26
  • Question by: admin on 2018-12-18 02:30:26

    Hi there~ Could you please take some photo or record a vedio and send it to us. You can contact our email # techsupport@seeed.cc # Regards

    Answer by: admin on 2018-12-18 02:30:26
  • Question by: admin on 2018-12-18 02:21:10

    Thanks for sharing you have a very nice post&nbsp;<a href="http://ccleanerdownloadz.com/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">how to apply vibrate mode</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://ccleanerdownloadz.com/ccleaner-portable/" style="background-color: rgb(255, 255, 255);"><span style="font-family: Arial;font-size:9.0pt">Gadgets for Cleaning app</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://ccleanerdownloadz.com/mac/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial; font-size:9.0pt">Cleaning app</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://spotifypremiumapk.co/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">How to modify premium apk</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://spotifypremiumapk.co/spotify-web-player/" style="background-color: rgb(255, 255, 255);"><span style="font-family: Arial;font-size:9.0pt">Latest online web apk</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://spotifypremiumapk.co/spotify-free-on-ios-iphone/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">Hibernate mode</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://clashofclansapk.co/clash-royale-apk-download/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">attending seminar</span></a><a href="http://clashofclansapk.co/coc-hacks-mod-apk-cheats/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">Clash of cleaning system</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://clashofclansapk.co/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size: 9.0pt">Hibernate mode app</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://dreamleaguesoccerapk.co/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">dream league free download</span></a><a href="https://freedomapkapp.co/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Arial;font-size:9.0pt">Free Freedom apk</span></a>

    Answer by: admin on 2018-12-18 02:21:10
  • Question by: admin on 2018-12-18 02:20:36

    Very sorry,David. There is no such operation.As I know ,many customers have bought it this time. Regards

    Answer by: admin on 2018-12-18 02:20:36