SKU
101020063
Rating:
100% of 100
$5.90
-
+

Grove compatible interface Wide supply voltage range Built-in signal filtering

PRODUCT DETAILS

The Grove - Loudness Sensor is designed to detect the loudness of environmental sound. Based on amplifier LM2904 and a built-in microphone, it amplifies and filters the high-frequency signal that received from the microphone, and outputs a positive envelope. This will make for Arduino's signal acquisition. The output value depends on the level of the sound input. In order to avoid unnecessary signal disturbances, the input signal will go through two times filtering inside the module. Lastly, there is a screw potentiometer that enables manual adjustments to the output gain.


Features

  • Grove compatible interface

  • Wide supply voltage range

  • Built-in signal filtering

  • Gain adjustable via screw potentiometer

Comparisons

DetailsGrove - Sound Sensor (LM386)Grove - Sound Sensor/Noise DetectorGrove - Analog Microphone (MEMS)
Image

Microphone Electret Condenser Microphone Electret Condenser Microphone SiSonic MEMS Microphone
Price $4.90 $5.9 $6.90
Voltage Range 4V - 12V 3.5V - 10V 1.5V - 3.6V
Operating Current 4mA - 5mA / 5mA
Sensitivity (48dB to 52dB)@1kHz -48dB@50Hz to 66dB@2kHz -2dB@100Hz to 4dB@10kHz
Size of Microphone Medium Medium Small
Amplifier LM386 LM2904 MEMS
Quality of Microphone


What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfil a variety of needs. Not only are these open hardware, but we also have open-source software.

Note

For all Grove users (especially beginners), we provide you with the guidance of operation. Please read the instructions through the official website before you using the product.



Technical details

Dimensions 24mm x20mm x9.8mm
Weight G.W 9g
Battery Exclude
Voltage 3.5~10 VDC
Working Frequency 50~2000 Hz
Sensitivity -48~66 dB
Signal-to-noise Ratio >58 dB
Output Signal range Analog Signal (0-1023)

Part List

Grove - Loudness Sensor 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 8531800050
UPC 841454108023
ROHS 1

LEARN AND DOCUMENTS

Learn

Merry Christmas! Do you want to have a Christmas tree that can interact with you?
Millions of gallons of water are wasted every year. Learn to conserve water with this project!
SeeedStudio Grove sound sensor and LED strip attached to Wio-Link being driven by a Node-Red flow.
When you knock on the door or close to the door, the door will open automatically.
A solar-powered open source kit for monitoring air quality, sound level, humidity, and temperature.
The work combines art and electronics. The art part makes the skeleton and consists of 11 layers of medium density fiberboard.
The maker says: Just the first time I saw children’s painting, had idea to create it in kind. Every stitch was completed by hand according painting. Especially, added some special functions that girl’s skirt could give out blue light and ...
The Grove - Loudness Sensor is designed to detect the sound of environment. Based on LM2904 amplifier and a built-in microphone, it amplifies and filters the high frequency signal that received from the microphone, and outputs a positive envelop.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ