SKU
103030005
Rating:
100% of 100
$13.90
-
+
This is the new-released SD card V4

This is the new-released SD card V4.0 shield. It provides a storage space for your Arduino. Users can read/write SD card via Arduino's built-in SD library. It supports SD, SDHC and Micro SD cards. It will only occupy the SPI port of your Arduino. Comparing to previous versions, it combines the standard SD slot and the Micro SD slot into a standard one, the included adaptor enables using of Micro SD cards . You can stack on other shields that work with the unused pins. Additionally, the preformed I2C and UART port facilitate your connection with Grove modules.

Note: Headers of this product is shipped unsoldered.

Features

  • Stand SD card、SDHC card and TF card compatible

  • UART Grove & I2C connection compatible

  • Fully supported SD Library

  • Minimal number of SPI port

  • Truly stackable


Specification

ItemMinTypicalMaxUnit
Voltage3.55.05.5V
Current0.159100200mA
Supported Card TypeSD card(<=32G); Micro SD card(<=32G); SDHC card(<=32G)/
Dimension68.7x53.5x19.00mm
Net Weight14.8
g




Technical details

Dimensions 100mm x65mm x30mm
Weight G.W 41g
Battery Exclude

Part List

SD Card Shield V4 1

ECCN/HTS

HSCODE 8473301000
USHSCODE 8517700000
UPC 841454100546

SD Card shield V4.0

This is the newly released SD card V4.0 shield. It provides a storage space for your Arduino. Users can read/write SD card via Arduino’s built-in SD library. It supports SD, SDHC and Micro SD cards.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:30:00

    Hi there~ Yes,this shield is compatible with Seeeduino V4.2. Regards

    Answer by: admin on 2018-12-18 02:30:00
  • Question by: admin on 2018-12-18 02:29:52

    Hi there~ We have fixed the link. Thank you for your reminder. Regards

    Answer by: admin on 2018-12-18 02:29:52
  • Question by: admin on 2018-12-18 02:29:27

    Hi aktern~ We have tested it for you. This shied do support 32G SD card. You need a SD card adapter to change micro SD to SD. However, it seems that it do not support 64G. Regards

    Answer by: admin on 2018-12-18 02:29:27
  • Question by: admin on 2018-12-18 02:21:16

    Hi Dear Customer, We use the ISP port, D5, D12,13,14 for SD card shield. So you can stack the base shield and use the other free pins. For more info, please refer to sd card shield schematic files. https://raw.githubusercontent.com/SeeedDocument/SD_Card_shield_V4.0/master/res/SD_Card_Shield_v4.3_eagle_file.zip thanks. Bill

    Answer by: admin on 2018-12-18 02:21:16