SKU
103030004
Rating:
100% of 100
$9.90
-
+
The new version of XBee Shield is a standardized and stackable shield compatible with Arduino

The new version of XBee Shield is a standardized and stackable shield compatible with Arduino. You can easily stack any modules from the Bee series onto it, and build a wireless network for your project. In spite of that, it is also equipped with function of level conversion, which enables a double-way conversion between high & low IO levels. The reserved digital pins facilitate users to select TX/RX port using jumper caps.


Features

  • Standardized shape design

  • Can be configured by connecting UartSBee module to USB

  • The DIN and DOUT pins can be connected with both UART and other digital pins(D2~D12)

  • Enlarged space for your own development

  • LED indicators



Technical details

Dimensions 100mm x65mm x30mm
Weight G.W 39g
Battery Exclude

Part List

XBee Shield V2.0 1

ECCN/HTS

HSCODE 8504902000
USHSCODE 8517700000
UPC 841454101079

XBee Shield V2.0

Wiki of XBee Shield V2.0

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by