SKU
106030000
$29.90
-
+
Energy Shield is a LiPo battery based power shield that keeps your project alive

PRODUCT DETAILS

Energy Shield is a LiPo battery based power shield that keeps your project alive. It keeps its battery charged whenever an available power source exists. It accepts a wide range of power sources, from common solar cells via JST connector and USB via USB port on microcontroller, to 9V and 12V DC adapters via DC Jack on your Arduino. Meanwhile it can not only provide power for your Arduino project, with a standard USB port populated on the shield, it’s also capable of rescuing your mobile electric devices from dying batteries, such as mobile phone, mp3 and tablet.
Features
  • Accept wide range of power inputs

  • Overvoltage protection

  • 85%+ high power conversion efficiency

  • Comprehensive LEDs indicators for charging and working status

Technical details

Dimensions 95mm x65mm x25mm
Weight G.W 40.5g
Battery Exclude

Part List

Energy Shield 1

ECCN/HTS

HSCODE 8504909090
USHSCODE 8517700000
UPC 841454109693

LEARN AND DOCUMENTS

Learn

Wiki of Energy Shield

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ