SKU
107020003
Rating:
100% of 100
$27.50
-
+
Time to build your real-time MIDI instrument/music player! The Music Shield is an audio encoder/decoder compatible with Arduino, Seeeduino, Seeeduino Mega and Arduino Mega

Time to build your real-time MIDI instrument/music player! The Music Shield is an audio encoder/decoder compatible with Arduino, Seeeduino, Seeeduino Mega and Arduino Mega. It is based on the VS1053B chip, which enabled it to play sound files from SD card and do short-time recording as well. You can also use it to play MIDI notes by slightly changing its hardware installations. Due to the SPI communication mode, it keeps a minimum number of IO port that facilitates users's own developments of this device. Additionally, the new multifunction button provides greater convenience for users to control.


Features

  • Compatible with Arduino,Seeeduino, Arduino Mega, and Seeeduino Mega

  • New multifunction button

  • Supported music format: MP3,WMA,WAV,AAC,MIDI,Ogg Vorbis

  • Supports Micro SD card

  • 3.5mm headphone jack

  • MIDI interface breakout

  • High quality playback

  • Low MIDI Latency

Technical details

Dimensions 100mm x65mm x35mm
Weight G.W 39g
Battery Exclude

Part List

Music Shield V2.0 1

ECCN/HTS

HSCODE 8522909900
USHSCODE 8517700000
UPC 841454105589

Music Shield V2.0

Time to build your real-time MIDI instrument/music player! It can play many format including MP3, WMA, WAV, AAC, MIDI, Ogg Vorbis. The Music Shield is an audio encoder/decoder compatible with Arduino, Seeeduino

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by