SKU
104030016
$15.90
Starter Shield is a perfect start for beginners of Arduino world

PRODUCT DETAILS

Starter Shield is a perfect start for beginners of Arduino world. You can learn and practice basic soldering tricks and programming principles when tinkering with this kit. Electronic could be fun even if you have bare technical knowledge cause we get your back by preparing a detailed soldering guide and a fully supported library of programming examples from easy to difficult. Hope you have fun and gain some knowledge with this kit!

Starter Shield contains most common resources for a basic electronic project, like buttons, sensors, buzzer and display. After you're done with the soldering task, it turns out to be a geek style alarm clock which can auto adjust the brightness of display and keep in synch with real world time.

Features

  • All soldering friendly through-hole parts

  • Alarm clock in geek style

  • All-in-one platform for beginners

  • Arduino/Seeeduino compatible

  • Real time clock inside

Parts List

  • 1x Buzzer 3V;

  • 1x CAP Aluminum 100uF-16V;

  • 1x Temperature Sensor-10k;

  • 1x RES Photoresistor 10K;

  • 4x RES 10K-5%-1/4W;

  • 4x RES 220R-5%-1/4W;

  • 3x RES 4.7K-5%-1/4W;

  • 2x Blue Male Header VERT;

  • 2x Blue Male Header VERT;

  • 1x Blue Female Header VERT;

  • 1x Lithium-ion Battery 3V-40mAh;

  • 1x SMD Battery Cell Holder Plastic;

  • 1x IC Driver;

  • 1x RTC Clock/Timing;

  • 2x IC Socket;

  • 3x Button Top;

  • 2x Black Round Female Header VERT;

  • 1x LED Green-Green;

  • 1x LED Blue-Blue;

  • 2x LED Red-Red;

  • 1x LED 7-SEG-Red;

  • 1x Crystal 32.768KHz-12.5pF-20ppm-30K;

  • 2x CAP Ceramic Disc 1nF-50V-20%;

  • 1x CAP Ceramic Disc 100nF-25V;

  • 1x Starter Shield Soldering Guide

  • 1x Starter Shield PCB

Soldering Guide

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 60g
Battery Lithium Cells/Batteries packed with equipment UN3481 -PI966

ECCN/HTS

HSCODE 9023009000
ROHS 1

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ