SKU
113030001
Rating:
100% of 100
$29.50
-
+
Built around PN532 module Used for contactless communication at 13.56MHz. 5cm max effective range Support P2P communication Support ISO14443 Type A and Type B protocals

Short for Near Field Communication, NFC is a widely used technology around us. It's behind daily applications such as access control system and mobile payment system. NFC Shield features a highly integrated transceiver module PN532 which handles contactless communication at 13.56MHz. You can read and write a 13.56MHz tag with this shield or implement point to point data exchange with two NFC Shields.


In this new version, we assign an independent PCB antenna which can easily stretch out of any enclosure you use, leaving more room for you to design the exterior of your project.


The PCB comes stuck on the shield, but you can easily peel it off.


Features

  • 5cm max effective range

  • SPI pin saving interface

  • Serve for contactless communication at 13.56MHz

  • Support P2P communication

  • Support ISO14443 Type A and Type B protocals


Technical details

Dimensions 100mm x65mm x30mm
Weight G.W 39g
Battery Exclude

Part List

NFC Shield V2.0 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8473.30.5100
UPC 841454105510

NFC Card Controlled Remote Car

This is a remote control car. Not controlled by ubiquitous remotes, like joystick, but a set of NFC cards. That makes it a challenge to rational thinking. Want it run smoother and faster? That depends on how you design the commands set it executes. Fundam

Paper Man, an interesting object to interact with Android

Use NFC shield to build paper man can interact with Android smart phone

NFC Shield V2.0

Wiki of NFC Shield V2.0

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Great
    Rating
    100%
    Top,
    works with mifare plus

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:34:41

    NFC shield can work well with Wifi shield,and it can work well with W5200 Ethernet well too.

    Answer by: admin on 2018-12-18 02:34:41
  • Question by: admin on 2018-12-18 02:34:41

    Hi,of coruse you can get input from nfc phones and send it to arduino.with a happy day~

    Answer by: admin on 2018-12-18 02:34:41
  • Question by: admin on 2018-12-18 02:34:41

    I want an example of p2p source.

    Answer by: admin on 2018-12-18 02:34:41
  • Question by: admin on 2018-12-18 02:34:41

    hey,i'm sorry now we don't have a demo for ISO14443-Type card,we would take it into consideration.Thanks for your attention and comprehension.

    Answer by: admin on 2018-12-18 02:34:41
  • Question by: admin on 2018-12-18 02:34:41

    hey,i'm sorry now we don't have a demo for ISO14443-Type card,we would take it into consideration.Thanks for your attention and comprehension.

    Answer by: admin on 2018-12-18 02:34:41
  • Question by: admin on 2018-12-18 02:34:41

    Hi,Viktor Tran. of course. This shield is fully compatible with Adruino mega 2650.with a happy day.

    Answer by: admin on 2018-12-18 02:34:41
  • Question by: admin on 2018-12-18 02:34:41

    Hi,Sorry, It can not buy an extra antenna for this product.Thanks for your question.we will give attention to this problem.with a happy day~

    Answer by: admin on 2018-12-18 02:34:42
  • Question by: admin on 2018-12-18 02:34:40

    Hi my friend,yes,we can sent to Ecuador,Registered airmail or Express as your choice.Thanks.

    Answer by: admin on 2018-12-18 02:34:40
  • Question by: admin on 2018-12-18 02:34:40

    This cable is customized by Seeed, and we don't have a longer one. Thanks for your attention.

    Answer by: admin on 2018-12-18 02:34:40
  • Question by: admin on 2018-12-18 02:34:40

    4 steps to succeed: 1) Solder IRQ to D2/INT0 2) Attach a ISR to Int0 on PIN 2 FALLING 3) Queue up the read interrupt by readPassiveTargetID 4) After your ISR gets called (when tag is in proximity) and you do your read, queue up another readPassiveTar

    Answer by: admin on 2018-12-18 02:34:40
  • Question by: admin on 2018-12-18 02:34:40

    I'm sorry NFC shield can't work with RFID tag.

    Answer by: admin on 2018-12-18 02:34:40
  • Question by: admin on 2018-12-18 02:34:40

    Hi, well, I soldered the pad; but there is constantly about 3V on the pin and I cannot see any interrupt action. I even bought a second NFC shield and board to be sure about that. Is it only _attachInterrupt(0, enableNFC, RISING);_ or something else ab

    Answer by: admin on 2018-12-18 02:34:40
  • Question by: admin on 2018-12-18 02:34:40

    Please drop a line to order@seeedstudio.com if you have any question about order.Thanks.

    Answer by: admin on 2018-12-18 02:34:40
  • Question by: admin on 2018-12-18 02:34:40

    Yes, the NFC has two SS pins, digital 9 and digital 10, so you can use two readers at a time with a single Arduino.

    Answer by: admin on 2018-12-18 02:34:40
  • Question by: admin on 2018-12-18 02:34:39

    Dear customer,Sorry that there is not in stock yet.

    Answer by: admin on 2018-12-18 02:34:39
  • Question by: admin on 2018-12-18 02:34:39

    That's interesting, I've sent an email to info@seeedstudio.com.

    Answer by: admin on 2018-12-18 02:34:39
  • Question by: admin on 2018-12-18 02:34:39

    Hi there, you can use "Notify Me" when it back will remind you immediately.

    Answer by: admin on 2018-12-18 02:34:39
  • Question by: admin on 2018-12-18 02:34:39

    It is back to stock for now.

    Answer by: admin on 2018-12-18 02:34:39
  • Question by: admin on 2018-12-18 02:34:39

    The schematics is available in the following link: http://www.seeedstudio.com/wik...

    Answer by: admin on 2018-12-18 02:34:39
  • Question by: admin on 2018-12-18 02:34:39

    Let me know if you figure this out. I am getting "Invalid ACK" when running this in SPI mode.

    Answer by: admin on 2018-12-18 02:34:39