SKU
110990033
Rating:
100% of 100
$143.00
This is old version Crazyflie, you can consider upgrated product Crazyflie 2

This is old version Crazyflie, you can consider upgrated product Crazyflie 2.0 DIY Kit as substitute product.

Ever wanted a development kit that flies? Well now you can! The Crazyflie is an open source nano quadcopter kit designed for flexible development and hacking. It's among the smallest in the world, weighing only 19 grams and measuring 9 cm motor to motor.

The development platform is open source so schematics and firmware/host source code is available at the Bitcraze website as well as a Wiki with design information and details on how to set up the development environment and get started. It’s designed with development in mind and has an expansion header that enables developers to expand the platform as well as good software development support. Due to it’s small size it’s perfect for developing new software and can easily be flown inside. It can lift a payload of up to 5 - 10 g.

This is the 10 DOF version of Crazyflie that integrate extra sensors for altitude and heading measurement. There is yet no firmware support for these sensors but they have the potential to enable heading and altitude control. If you want to develop a new algorithm or if you want to be able to use some advanced algorithm that might be created for these sensor you should definitely consider the 10-DOF version.

A 2.4 GHz radio chip from Nordic Semiconductors is used for receiving commands and sending telemetry data back to the host computer. The communication with the host is made possible by using the Crazyradio 2.4 GHz USB radio dongle. The Crazyradio can be connected to a PC (with support for Windows and Linux) but also to other hosts that support USB Host or OTG like Android phones. Mac OSX currently has beta support handled by the community.

The Crazyflie Quadcopter is shipped pre-programmed but can easily be wirelessly updated via a radio bootloader from a host PC, so no JTAG is required for reprogramming. For advanced development and debugging there’s also an accessible JTAG interface.

This kit requires soldering skills and is not for beginners. It is not a toy and should be handled with care.


Crazyflie Features

  • ŸSmall and lightweight, around 19g and about 90mm motor to motor
  • ŸFlight time up to 7 minutes with standard 170mAh Li-Po battery
  • ŸStandard micro-USB connector for charging which takes ~20min for the stock 170mAh Li-Po battery
  • ŸOn-board low-energy radio@1mW based on the nRF24L01+ chip. Up to 80m range (environment dependent) when using the Crazyradio USB dongle
  • ŸRadio bootloader which enabled wireless update of the firmware
  • ŸPowerful 32 bit MCU: STM32F103CB @ 72 MHz (128kb flash, 20kb RAM)
  • Ÿ3-axis high-performance MEMs gyros with 3-axis accelerometer: Invensense MPU-6050
  • Ÿ3-axis magnetometer HMC5883L (compass)
  • ŸHigh precision altimeter MS5611-01BA03
  • ŸExpansion header 2×10 pins 1.27mm (0.05”) pitch including power, I2C/UART, SPI/ADC. Header also contains ARM Cortex 10-pin JTAG (header not included)
  • Ÿ4-layer low noise PCB design with separate voltage regulators for digital and analog supply

Crazyradio Features

  • Ÿ2.4GHz radio communication
  • Ÿ0dBm output power (1mW)
  • Ÿ125 radio channels
  • Ÿ2Mbps, 1Mbps and 250Kps communication data-rate
  • ŸSends and receives data packets of up to 32 bytes
  • ŸAutomatically handles addresses and packet ACK
  • ŸHardware support for PPM input (no software support yet)
  • ŸCan be powered with up to 16V via header
  • ŸTested up to ~80m range at 250Kbps

Kit Includes

  • Ÿ1 x Crazyflie control board
  • Ÿ1 x Crazyradio
  • Ÿ1 x Duck antenna 2 dBi
  • Ÿ5 x Motor mounts
  • Ÿ5 x Coreless DC motors
  • Ÿ5 x CW propeller
  • Ÿ5 x CCW propeller
  • Ÿ1 x LiPo battery
  • Ÿ1 x 2*5 pins 1.27mm (0.05”) pitch header.

What is not included but needed for flying

  • ŸA standard micro-USB cable for charging
  • ŸA PC compatible joystick
  • ŸA PC

Needed for Assembly

  • ŸA soldering iron
  • ŸSolder

Resources

Support

Disclaimer

  • Each part of the Crazyflie Nano Quadcopter Kit is tested before it leaves the factory, but please keep in mind that the kit is still experimental, unproven hardware. This hardware is distributed in the hope that it will be useful, but WITHOUT ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 125g
Battery Lithium Cells/Batteries packed with equipment UN3481 -PI966

ECCN/HTS

HSCODE 9023009000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by