SKU
313010025
Rating:
100% of 100
$5.00
The DSO Nano V3 is a pocket-size compatible 32bit digital storage oscilloscope,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

This product is discontinued.


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Lithium Cells / Batteries loose (bulk) UN3480-PI965

Part List

Crazyflie Nano Quadcopter - Spare battery (BC-BL-01-A) 1

ECCN/HTS

HSCODE 8507600090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by