SKU
110990162
$5.00
-
+
Propellers for Crazyflie,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

Spare counter rotating propellers for the Crazyflie Nano Quadcopter.

Specification

  • Size: 45 mm

  • Fits shaft: 0.8 mm


Part List

  • 4 x CW propeller

  • 4 x CCW propeller

Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 6g
Battery Exclude

Part List

CW propeller 4
CCW propeller 4

ECCN/HTS

HSCODE 3926909090
UPC 841454110736
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.