SKU
113990028
$9.90
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue

PRODUCT DETAILS

This is an ultra thin RGB LED strip remote control set. It consists of an ultra thin and light remote and a minimal receiver. There are 19 modes and 20 static colors pre-stored in the controller. You can easily change mode, speed, color and brightness of either RGB LED strip or mono color LED strip with it. Each channel of the receiver is capable of handling 4A current, driving the peak power it delivers to 144w. Sure a good mate for you to create real LED strip project.
Features
  • Rich color
  • Plenty ready-to-go light effects
  • Speed adjustable
  • Brightness adjustable
Specifications
Dynamic 19
Static colors 20
PWM control level 256levels
Speed grade dynamic mode 10levels
Brightness level of static color 5levels
working voltage DC 5~24V
Max output current 3x4A
Remote frequency 433.92 MHz
Remote distance >20mi at open area
Controller Dimension 42x12x3(mm)
Remote Dimension 85x39x5(mm)
Working temperature -30°C~+75°C
To pair a remote control with a receiver: Cycle power on the receiver then press and hold the Speed+ and Speed- buttons for 2 seconds.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 33g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967

ECCN/HTS

HSCODE 8543709990

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ