SKU
314010012
Rating:
80% of 100
$39.90
-
+
Moisture and temperature of soil are two main concerns in agricultural area

PRODUCT DETAILS

Moisture and temperature of soil are two main concerns in agricultural area. This sensor is prepared for applications that require precise monitoring over moisture and temperature conditions. The SHT-10 sensor inside brings satisfying high resolution. The typical temperature resolution is 0.4°C, while typical moisture resolution is 3%RH. With a copper sintered mesh over the sensor, you have no worry about its anticorrosion performance.
Features
  • High resolution
  • Durable, stable and reliable
  • Industrial level gadget
  • Serial two-wire interface
  • Individually calibrated
Specifications
  • Temperature measuring range: -40 ~ +123.8°C
  • Moisture measuring range: 0 ~ 100% RH
  • Temperature accuracy: ±0.4°C
  • Moisture accuracy: ±3%RH
  • Cable in length: 1m
  • Wires: Red = VCC (3-5VDC), Black or Green = Ground, Yellow = Clock, Blue = Data.
Dimensions

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 80mm x120mm x15mm
Weight G.W 72.5g
Battery Exclude

ECCN/HTS

HSCODE 9025800000
USHSCODE 8473305100
UPC 841454116240

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    60%
     
    The sensor can't communicate through i2c protocol with the code and wiring supplied. Arduinos won't recognise the sensor at all, I've tried with 3 different arduinos. Perhaps issue in SHT10 sensor or damaged during transport.
    Would I be able to receive a refund, or alternatively receive another?
    By

FAQ