SKU
104060028
$20.40
-
+

Nextion Enhanced NX3224K024 is a powerful 2.4'' HMI (Human Machine Interface) TFT RTP(Resistance touch panel) display. This display can be used to design the GUI and control the external devices with the help of Nextion editor software.

PRODUCT DETAILS

Features

  • 2.4'' TFT RTP(Resistance touch panel) with 320*240 resolution
  • 48MHz MCU, 16MB Flash, 3584Bytes RAM, 1024Bytes EEPROM, 1024Bytes Instruction Buffer
  • Nextion editor software to create GUI and control the external devices.

Description

Nextion Enhanced NX3224K024 is a powerful 2.4'' HMI (Human Machine Interface) TFT display. With 16MB Flash data storage space, 1024 bytes EEPROM, and 3584 bytes RAM, a large amount of codes and data can be processed. With GPIO supported, now customers can use Nextion to control external devices.

 

Nextion is a seamless Human Machine Interface (HMI) solution that provides a control and visualization interface between a human and a process, machine, application or appliance. Nextion is mainly applied to the Internet of Things (IoT) or consumer electronics field. It is the best solution to replace the traditional LCD and LED Nixie tube.

 

Nextion includes a hardware part (a series of TFT boards) and a software part (the Nextion editor). The Nextion TFT board uses only one serial port to communicate. It lets users avoid the hassle of wiring. We noticed that most engineers spend much time in application development but get unsatisfactory results. As a solution to this situation, Nextion editor has mass components such as button, text, progress bar, slider, instrument panel, etc. to enrich the interface design. Furthermore, the drag-and-drop function ensures that users spend less time in programming, which will reduce 99% of their development workloads. With the help of this WYSIWYG editor, designing a GUI is a piece of cake. It's easy to adapt Nextion family HMI to existing projects- users just need to provide it a UART. To use the software, you need to program according to the Nextion instruction set. Nextion editor guide can help you set up the Nextion editor software.

 

Note

There's a small power supply test board and a wire for you to test if the electricity supply is enough or not. Please see below image on how to use it.

Specification

  • Supports built-in RTC

  • Supports GPIO

  • SD Card interface: support max 32G Micro TF/SD card (FAT32 file format)

  • Flash data storage space: 16MB

  • EEPROM: 1024 bytes

  • RAM: 3584 bytes

  • Instruction buffer: 1024 bytes

  • Color: 65K (65536) colors

  • Resolution: 320x240 pixel

  • Adjustable Brightness: 0~180 nit- the interval of adjustment is 1%

  • Visual Area: 48.96mm(L)×36.72mm(W)

  • Layout size: 74.4(L)×42.72(W)×5.8(H)

  • Touch-type: Resistive

  • Backlight: LED

  • Backlight lifetime (Average): >30,000 Hours

  • Net Weight: 25.8 g

  • Recommended power supply: 5V 500mA DC

  • Certificates: CE/EMC, RoHS (certificates)

Technical details

Dimensions 48.96mm x36.72mm x25mm
Weight G.W 60g
Battery Exclude
Discontinued No
Link Wiki No
Display Resolution 320 * 240
Display Interface Serial
Screen Type Touch Screen
Display Controller No
TFT display interface N/A
Display Size 2.4”
Board Size 74.4mm*42.72mm
Expand SD Card Socket; Touch Screen
Weight 62 g

Part List

2.4" Nextion Enhanced HMI Display 1
power supply test board 1
4-pin grove cable 1

ECCN/HTS

HSCODE 8528521200
USHSCODE 9013807000

LEARN AND DOCUMENTS

Learn

For technical support, please open a ticket on Nextion Forum

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ